??
CAD model selection
AT15-2P-BM03
HELP_VARIABLE
Company
Amphenol Sine Systems
Description
AT15-12PX-BMXX - 12 Position Receptacle, Pin, Gold/Tin contact plating, PCB, Straight Flange Mount
Bill of material
AT15-2P-BM03
Part Number
AT15-2P-BM03
Product Line
A Series
Series
AT, Board|Lock™
Description
2 Position Receptacle, Pin, Tin contact plating, PCB, Straight Flange Mount, No potting, Gray
Product Type
Straight Flange Mount
Product Sub-type
Receptacle
No. of positions
2
More Product Information
Link to Product Page
A
1
B
1
Download CAD models
Previews
3D
Dimension