CAD model selection
ATF13-6P-BM01
Company
Amphenol Sine Systems
Description
ATF13-6P-BM0X - Board Mount Header, Right Angle, AT, 6 Pin, Snap Fit, Tin plate, Gold plate
Bill of material
ATF13-6P-BM01
Part Number
ATF13-6P-BM01
Description
6 Position 90° Receptacle, Pin, Gold contact plating, PCB, Board Mount, Black
More Product Information
Link to Product Page
Link to Product Page
https://www.amphenol-sine.com/ATF13-6P-BM01-6-Position-90%C2%B0-Receptacle-Pin-Gold-contact-plating-PCB-Board-Mount-Black_p_8047.html
VER
1
COLOR
0.755,0.564,0.035,0.00
RCOLOR
0.755
GCOLOR
0.564
BCOLOR
0.035
Download CAD models
Previews
3D
Dimension