??
CAD model selection
AHDM04-18-06PN-C030-059
HELP_VARIABLE
Company
Amphenol Sine Systems
Description
AHDM04-18-06PN-059 - AHDM04 Receptacle Kit, Shell Size 18, 6 Positions
Bill of material
AHDM04-18-06PN-C030-059
Part Number
AHDM04-18-06PN-C030-059
Description
Receptacle Kit shell size 18, 2 positions, pin, shell size 18, wide thread, cable clamp backshell
Link to Product Page
Link to Product Page
Download CAD models
Previews
3D
Dimension