??
CAD model selection
RTFD10B
HELP_VARIABLE
Company
Amphenol Sine Systems
Description
RTFDxxB - ECOMATE, Gasket
Bill of material
RTFD10B
Part No.
RTFD10B
Shell
10
Description
Square Flange Receptacle Gasket, Size 12
More Product Information
Link to Product Page
A
18.30 mm
B
23.80 mm
C
15.90 mm
D
3.30 mm
rad
2.00 mm
Download CAD models
Previews
3D
Dimension