??
CAD model selection
RTFD12B
HELP_VARIABLE
Company
Amphenol Sine Systems
Description
RTFDxxB - ECOMATE, Gasket
Bill of material
RTFD12B
Part No.
RTFD12B
Shell
12
Description
Square Flange Receptacle Gasket, Size 12
More Product Information
Link to Product Page
A
20.60 mm
B
26.20 mm
C
19.00 mm
D
3.30 mm
rad
2.00 mm
Download CAD models
Previews
3D
Dimension