??
CAD model selection
RTFD14B
HELP_VARIABLE
Company
Amphenol Sine Systems
Description
RTFDxxB - ECOMATE, Gasket
Bill of material
RTFD14B
Part No.
RTFD14B
Shell
14
Description
Square Flange Receptacle Gasket, Size 12
More Product Information
Link to Product Page
A
23.00 mm
B
28.60 mm
C
22.20 mm
D
3.30 mm
rad
2.00 mm
Download CAD models
Previews
3D
Dimension