??
CAD model selection
RTFD16B
HELP_VARIABLE
Company
Amphenol Sine Systems
Description
RTFDxxB - ECOMATE, Gasket
Bill of material
RTFD16B
Part No.
RTFD16B
Shell
16
Description
Square Flange Receptacle Gasket, Size 12
More Product Information
Link to Product Page
A
24.60 mm
B
31.00 mm
C
25.40 mm
D
3.30 mm
rad
2.00 mm
Download CAD models
Previews
3D
Dimension