??
CAD model selection
RTFD18B
HELP_VARIABLE
Company
Amphenol Sine Systems
Description
RTFDxxB - ECOMATE, Gasket
Bill of material
RTFD18B
Part No.
RTFD18B
Shell
18
Description
Square Flange Receptacle Gasket, Size 12
More Product Information
Link to Product Page
A
27.00 mm
B
33.30 mm
C
28.60 mm
D
3.30 mm
rad
2.00 mm
Download CAD models
Previews
3D
Dimension