??
CAD model selection
RTFD20B
HELP_VARIABLE
Company
Amphenol Sine Systems
Description
RTFDxxB - ECOMATE, Gasket
Bill of material
RTFD20B
Part No.
RTFD20B
Shell
20
Description
Square Flange Receptacle Gasket, Size 12
More Product Information
Link to Product Page
A
29.40 mm
B
36.50 mm
C
31.80 mm
D
4.30 mm
rad
2.50 mm
Download CAD models
Previews
3D
Dimension