??
CAD model selection
RTFD24B
HELP_VARIABLE
Company
Amphenol Sine Systems
Description
RTFDxxB - ECOMATE, Gasket
Bill of material
RTFD24B
Part No.
RTFD24B
Shell
24
Description
Square Flange Receptacle Gasket, Size 12
More Product Information
Link to Product Page
A
34.90 mm
B
42.50 mm
C
38.20 mm
D
4.30 mm
rad
2.50 mm
Download CAD models
Previews
3D
Dimension